Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
nLLK 08 N - Ex-self contained light fitting for fluorescent lamps for zone 2/21/22
Bill of material
13469236131
IDNR
Article number
13469236131
LOD
AUS
Version
TYPE
Type
2 x 36 W, 2/6-2
NT
Description
Ex-self contained light fitting for fluorescent lamps for zone 2/21/22
T1
Marking accd. to 2014/34/EU
<Ex> II 3 G Ex nA de mb ib IIC T4 Gc / <Ex> II 2 D Ex tb IIIC T80 °C Db
T2
EC-Type Examination Certificate
BVS 09 ATEX E 162/BVS 09 ATEX E 147
T3
IECEx Certificate of Conformity
IECEx BVS 11.0065 / IECEx BVS 12.0069
T4
Permissible ambient temperature
-25 °C up to +40 °C
T5
Rated voltage
220 V - 230 V AC
T8
Luminous flux in emergency operation
1040 lm (31 %)
T9
Rated luminous flux of the lamp
6700 lm depends on used lamps
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands / threads
2 x M20 metal thread with threaded plug, 2 x M20 metal thread with dust cap
T12
Connecting terminals
L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
9.3 kg
T15
Enclosure colour
RAL 7035 light gray
T16
Product description
nLLK 08036/36 N -3 h (2 x 36 W), 2/6-2M, 2 x M20 metal thread with threaded plug, 2 x M20 metal thread with dust cap
TP
Text for product group
Emergency lighting luminaires type nLLK 08 N series with a self-contained battery system provide a decentralised solution for the mandatory emergency lighting in zones 2, 21 and 22, independent of central systems.
Previews
3D
Dimension
2D