Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
nLLK 08018/18 - Ex-light fitting for fluorescent lamps (Ta ≤ +60 °C) for zone 2/22
Bill of material
13473218011
IDNR
Article number
13473218011
LOD
AUS
Version
TYPE
Type
2 x 18 W, 2/6-2,
NT
Description
Ex-light fitting for fluorescent lamps (Ta = +60 °C) for zone 2/22
T1
Marking accd. to 2014/34/EU
<Ex> II 3 G Ex nA de IIC T4 Gc / <Ex> II 3 D Ex tc IIIC T80 °C Dc
T2
EC-Type Examination Certificate
BVS 10 ATEX E 038
T4
Permissible ambient temperature
-25 °C up to +60 °C
T5
Rated voltage
220 - 254 V AC / 195 V - 250 V DC
T9
Rated luminous flux of the luminaire
2700 lm depends on used lamps
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands / threads
2 x M25 cable gland, 2 x M25 threaded plug
T12
Connecting terminals
L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
3.6 kg
T15
Enclosure colour
RAL 7035 light gray
T16
Product description
nLLK 09018/18, 2/6-2, 2 x M25 cable gland, 2 x M25 threaded plug
TP
Text for product group
The linear luminaires series nLLK 09 for fluorescent lamps has been specially designed for zone 2 and 22 areas with high ambient temperatures up to 60 °C. This makes it especially suitable for use in areas with high temperatures, such as in refineries, chemical plants, etc. in hot climates and in indoor areas with a high heat load.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.