Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
nLLK 10 - Ex-light fitting for T5 fluorescent lamps for zone 2/22
Bill of material
13467235011
IDNR
Article number
13467235011
LOD
AUS
Version
TYPE
Type
2 x 35 W, 2/6-2K
NT
Description
Ex-light fitting for T5 fluorescent lamps for zone 2/22
T1
Marking accd. to 2014/34/EU
<Ex> II 3 G Ex nA de IIC T4 Gc / <Ex> II 3 D Ex tc IIIC T80 °C Dc IP66
T2
EC-Type Examination Certificate
BVS 10 ATEX E 149
T4
Permissible ambient temperature
-25 °C up to +40 °C
T5
Rated voltage
220 - 240 V AC / DC
T9
Rated luminous flux of the luminaire
6600 lm depends on used lamps
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands / threads
2 x M25 cable gland, 2 x M25 threaded plug
T12
Connecting terminals
L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
7.4 kg
T15
Enclosure colour
RAL 7035 light gray
T16
Product description
nLLK 10035/35, 2/6-2K, 2 x M25 cable gland, 2 x M25 threaded plug
TP
Text for product group
Certified for use in hazardous areas in zone 2 and 22, the linear luminaires series nLLK 10 for T5 fluorescent lamps (Ř 16 mm) combines a cutting-edge lighting technology with the requirements of a harsh and hazardous environment
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.