Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
nLLK 15 - Ex-linear light fitting for zone 2/22 for LED tubes
Bill of material
13475208011
IDNR
Article number
13475208011
LOD
AUS
Version
TYPE
Type
LED 600, 2/6 2K
NT
Description
Ex-linear light fitting for zone 2/22 for LED tubes
T1
Marking accd. to 2014/34/EU
<Ex> II 3 G Ex ec IIC T4 Gc /<Ex> II 3 D Ex tc IIIC T80 °C Dc
T2
EC-Type Examination Certificate
EC-Declaration of Conformity: CCH 15 ATEX 1044
T4
Permissible ambient temperature
-25 °C up to +50 °C
T5
Rated voltage
220 - 240 V AC
T9
Rated luminous flux of the luminaire
1845 lm
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands / threads
2 x M25 cable gland, 2 x M25 threaded plug
T12
Connecting terminals
L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
3.6 kg
T15
Enclosure colour
RAL 7035 light gray
T16
Product description
nLLK 15 LED 600, 2/6 2K, 2 x M25 cable gland, 2 x M25 threaded plug, 4000 K
TP
Text for product group
The series of light fittings nLLK 15 LED for Aura UltiLED long life LED tubes combines latest lighting engineering with the requirements of harsh and hazardous environments.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.