Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 511 - Wall socket for Zone 1/21, 16 A, GHG 511
Bill of material
GHG5114304R0001
IDNR
Ident number
GHG 511 4304 R0001
LOD
NT
Description
Wall socket for Zone 1/21, 16 A, GHG 511
T2
EC-Type Examination Certificate
PTB 99 ATEX 1039
T4
Permissible ambient temperature
-20 °C up to 40 °C
T5
Rated voltage
400 V AC
T6
Rated current
16 A
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 690 V / Ie 16 A
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
1 x M25 cable gland, 1 x M25 threaded plug
T12
Connecting terminals
2 x 1.5 - 4 mm²
T13
Enclosure material
glass-fibre reinforced polyester
T16
Product description
110-130 V, 4 h, 1 x M25 cable gland, 1 x M25 threaded plug
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.