User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
nLLK 08 V-CG-S - Ex-light fitting for fluorescent lamps (monitored) für Zone 2/21/22
Bill of material
13465218922
IDNR
Article number
13465218922
LOD
AUS
Version
TYPE
Type
2 x 18 W, 2/6-2M
NT
Description
Ex-light fitting for fluorescent lamps (monitored) für Zone 2/21/22, 220 V AC - 254 V AC
T1
Marking accd. to 2014/34/EU
<Ex> II 3 G Ex nA de mb ib IIC T4 Gc / <Ex> II 2 D Ex tb IIIC T80 °C Db
T2
EC-Type Examination Certificate
BVS 09 ATEX E 162/BVS 09 ATEX E 147
T3
IECEx Certificate of Conformity
IECEx BVS 11.0065 / IECEx BVS 12.0069
T4
Permissible ambient temperature
-25 °C up to +45 °C
T5
Rated voltage
220 V - 254 V AC / 195 V - 250 V DC
T9
Rated luminous flux of the lamp
2700 lm depends on used lamps
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands / threads
2 x M20 metal thread with threaded plug, 2 x M20 metal thread with dust cap
T12
Connecting terminals
L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
5.6 kg
T15
Enclosure colour
RAL 7035 light gray
T16
Product description
nLLK 08018/18 CG-S (2 x 18 W), 2/6-2M, 2 x M20 metal thread with threaded plug, 2 x M20 metal thread with dust cap
TP
Text for product group
Safety is always our top priority. This is why we also supply the nLLK 08 light fitting series with a built-in V-CG-S module in zones 2, 21 and 22. These luminaires with individual monitoring can be connected to a CEAG emergency lighting supply system.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.